Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1093-3191-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B144.0 mm
Ordering informationLength
ZK1093-3191-00050.50 m
ZK1093-3191-00101.00 m
ZK1093-3191-00202.00 m
ZK1093-3191-00303.00 m
ZK1093-3191-00404.00 m
ZK1093-3191-00505.00 m
ZK1093-3191-00707.00 m
ZK1093-3191-00808.00 m
ZK1093-3191-010010.00 m
ZK1093-3191-015015.00 m
ZK1093-3191-020020.00 m
ZK1093-3191-025025.00 m
ZK1093-3191-040040.00 m

Further length on request

Loading content ...

Material complianceZK1093-3191-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1093-3191-0005c2be4c41-7a42-4b08-aa13-1ed96266bd12
ZK1093-3191-00108906d0d6-276d-4e6a-ab13-b16138b8d34c
ZK1093-3191-0020ceeed2f9-f505-4332-9c83-1b875dc6ef20
ZK1093-3191-00301c9ec8a7-bbf4-413b-9575-a990af3f768b
ZK1093-3191-004011eed624-ccf9-496e-8a59-df50423ee250
ZK1093-3191-00502eae20be-349e-4b0c-ac8b-2621297106d9
ZK1093-3191-0070SCIP submission in progress
ZK1093-3191-0080SCIP submission in progress
ZK1093-3191-010064617f2b-7505-43c7-b65b-1f499afc59c3
ZK1093-3191-0150c338c0fd-4087-4ad6-a195-a562f2540150
ZK1093-3191-0200b49fc828-e2ce-41da-b914-74cc345225f9
ZK1093-3191-025048ba6f31-a6a1-4467-bdc1-de61b741cf0d
ZK1093-3191-0400151127dc-c302-403e-8d9a-8822aa69d689

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use