Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1093-6161-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK1093-6161-40050.50 m
ZK1093-6161-40101.00 m
ZK1093-6161-40202.00 m
ZK1093-6161-40303.00 m
ZK1093-6161-40505.00 m
ZK1093-6161-40707.00 m
ZK1093-6161-410010.00 m
ZK1093-6161-415015.00 m
ZK1093-6161-420020.00 m
ZK1093-6161-425025.00 m
ZK1093-6161-430030.00 m
ZK1093-6161-435035.00 m

Further length on request

Loading content ...

Material complianceZK1093-6161-4xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1093-6161-4005fb681973-7460-4b1f-8c98-8cb6b83b8f76
ZK1093-6161-40101feae157-8909-40cc-bb14-3d358a5b5b84
ZK1093-6161-40203b42e517-081a-4879-a0f3-66d8ca6fed0f
ZK1093-6161-4030fda263bd-2c2c-4fa8-a5f2-d976f96f1fc8
ZK1093-6161-4050070bf96a-9f1a-4a4f-8a22-1caa3bda26ec
ZK1093-6161-4070f313a28f-51f8-4589-854b-363d43c6b5cc
ZK1093-6161-4100SCIP submission in progress
ZK1093-6161-4150b8107e95-efab-42f7-9c2f-c4a559b95568
ZK1093-6161-4200SCIP submission in progress
ZK1093-6161-42507d28f7a4-dca9-4711-bade-3e73d85feb61
ZK1093-6161-4300SCIP submission in progress
ZK1093-6161-43501dcb0ec6-6fdd-4a42-86eb-daa3ded5b280

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use