Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7000-0101-1xxx | EtherCAT P cable, PUR, AWG22, fixed installation

ZK7000-0101-1xxx | EtherCAT P cable, PUR, AWG22, fixed installation

ZK7000-0101-1xxx | EtherCAT P cable, PUR, AWG22, fixed installation

ZK7000-0101-1xxx | EtherCAT P cable, PUR, AWG22, fixed installation

ZK7000-0101-1xxx | EtherCAT P cable, PUR, AWG22, fixed installation

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø10.10 mm
B141.00 mm
B2Ø10.10 mm
Ordering informationLength
ZK7000-0101-10010.15 m
ZK7000-0101-10020.20 m
ZK7000-0101-10030.30 m
ZK7000-0101-10040.40 m
ZK7000-0101-10050.50 m
ZK7000-0101-10060.60 m
ZK7000-0101-10080.80 m
ZK7000-0101-10101.00 m
ZK7000-0101-10151.50 m
ZK7000-0101-10202.00 m
ZK7000-0101-10252.50 m
ZK7000-0101-10303.00 m
ZK7000-0101-10404.00 m
ZK7000-0101-10505.00 m
ZK7000-0101-10707.00 m
ZK7000-0101-10606.00 m
ZK7000-0101-10656.50 m
ZK7000-0101-10757.50 m
ZK7000-0101-10808.00 m
ZK7000-0101-10909.00 m
ZK7000-0101-10959.50 m
ZK7000-0101-110010.00 m
ZK7000-0101-111011.00 m
ZK7000-0101-112012.00 m
ZK7000-0101-113013.00 m
ZK7000-0101-114014.00 m
ZK7000-0101-115015.00 m
ZK7000-0101-118518.50 m
ZK7000-0101-120020.00 m
ZK7000-0101-121021.00 m
ZK7000-0101-122022.00 m
ZK7000-0101-125025.00 m
ZK7000-0101-130030.00 m
ZK7000-0101-135035.00 m
ZK7000-0101-140040.00 m

Further length on request

Loading content ...

Material complianceZK7000-0101-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7000-0101-10016b090f17-8a67-44b5-97bf-0345c2bf7b56
ZK7000-0101-1002dd3961c2-b30c-4513-87fc-dea950d6afc0
ZK7000-0101-100392476c44-f5ad-40d2-a593-42f0a63ba395
ZK7000-0101-100440a603eb-d0ea-49e8-86c5-2621d501d08a
ZK7000-0101-10058850aadd-98ba-4b06-afbe-875ebee01364
ZK7000-0101-1006SCIP submission in progress
ZK7000-0101-1008SCIP submission in progress
ZK7000-0101-101047550d91-fb91-4275-a94f-6c642834db15
ZK7000-0101-1015dfc09e2d-db6a-4fa5-8f99-5d6230b6febc
ZK7000-0101-10204c444898-93c1-4e16-a936-e1f6dd20eb18
ZK7000-0101-1025b614ac7e-5004-420f-ab65-df4c77ccd72f
ZK7000-0101-1030b9212374-ec94-4072-905d-515b0d09bf7d
ZK7000-0101-1040de123904-b445-4c42-aa61-fda54bf32f33
ZK7000-0101-10504bb3cd98-67d9-470d-9c6b-c041382b2702
ZK7000-0101-1070SCIP submission in progress
ZK7000-0101-1060b05cbd8b-9832-4b4f-8d6b-25a5f139c2a2
ZK7000-0101-1065SCIP submission in progress
ZK7000-0101-1075902a213f-831c-4efb-9e42-b493011a91f1
ZK7000-0101-1080268503bc-6f80-4fb3-8095-4d55b836fdb1
ZK7000-0101-1090SCIP submission in progress
ZK7000-0101-109588b8959e-46bd-4a55-9b37-33283b71ab1e
ZK7000-0101-1100351f147f-8a99-48cd-9454-78577cad18d2
ZK7000-0101-1110SCIP submission in progress
ZK7000-0101-11204b8e4e0f-aebb-4b69-81a6-29ee5abe91e6
ZK7000-0101-1130SCIP submission in progress
ZK7000-0101-1140SCIP submission in progress
ZK7000-0101-1150SCIP submission in progress
ZK7000-0101-1185SCIP submission in progress
ZK7000-0101-1200SCIP submission in progress
ZK7000-0101-12106f5897df-adba-4f68-b3ed-134ad236829a
ZK7000-0101-122023c98c1d-5133-42f6-bcfc-a7d9a56c76c0
ZK7000-0101-12506e2df236-96bc-47c5-afe3-7e891b7b2833
ZK7000-0101-1300SCIP submission in progress
ZK7000-0101-1350SCIP submission in progress
ZK7000-0101-1400SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use