Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

SVL1123 | Low power transformer, 3-channel voltage interface, 110 V AC, accuracy class 0.5, electronic nameplate, RJ45

The SVL1xxx 3-phase measurement system with RJ45 connection enables all three primary conductor voltages to be recorded simultaneously. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable and also have electronic nameplates that make manual configuration of the voltage transformer ratios unnecessary.

 

The EL3475 EtherCAT Terminal can automatically detect what a mechanically assembled system looks like, making commissioning much easier.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataSVL1123
Measuring voltage66 V ULN, 110 V ULL
Measurement category/overvoltage category100 V CAT III, (in preparation: 100 V CAT IV); according to EN61010-2-030
Accuracy class0.5
Electronic nameplateyes
Secondary signal333 mV
Dimensions (W x H x D)34 mm x 20.8 mm x 98.4 mm
Weightapprox. 45 g
Operating temperature-40…+65°C
Storage temperature-45…+85°C
Relative humidity95%, no condensation
Approvals/markingsCE
Accessories
ZB8201-0900Snap-on mounting for SCLxxxx/SVLxxxx
ZK2003-91D1-3xxxRJ45, plug, straight, IP20, 8-pin – Push-Pull V4, RJ45, plug, straight, IP65/67, 8-pin
Material complianceSVL1123
REACH SVHCno
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use