Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K780...K783, -K820 | DVI cable, shielded, PVC, black

DVI-D, plug, straight, male, 24 + 1-pin – DisplayPort, plug, straight, male, 20-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typemale
Number of positions (face)24+1-pin
Rated current1.5 A
Rated voltage40 V (AC)
Technical dataHead B
Shieldingyes
Installation sizeDisplayPort
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Rated current0.5 A
Rated voltage40 V (AC)
Technical dataCable by meter
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.5 mm ± 0.2 mm
Min. bending radius, fixed installation7 x outer cable diameter
Jacket colorblack
A1ca. 56 mm
A2ca. 40 mm
B1approx. 41 mm
B2approx. 20 mm
Ordering informationLength
C9900-K7830.33 m
C9900-K7801.00 m
C9900-K8202.00 m
C9900-K7813.00 m
C9900-K7825.00 m
Material complianceC9900-K780...K783, -K820
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use