Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-Z564 | DisplayPort Adapter with video converter, shielded, PVC, 5 x 2 x AWG32 + 4 x AWG32 + 1 x AWG28, fixed installation, black

Adapter cable DisplayPort to DVI, 40 cm, plug, straight, male, 20-pin – plug, straight, female, 24 + 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeDisplayPort
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Rated current0.5 A
Rated voltage40 V (AC)
Technical dataHead B
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typefemale
Number of positions (face)24+5-pin
Rated current1.5 A
Rated voltage40 V (AC)
Technical dataCable by meter
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter5.5 mm ± 0.2 mm (0.216" ±0.0079")
Jacket colorblack
A1approx. 41 mm
A2approx. 20 mm
B1approx. 54.0 mm
B2approx. 41.0 mm
Ordering informationLength
C9900-Z5640.40 m

© Beckhoff Automation 2026 - Terms of Use