Product information
Ordering information | |
---|---|
CX1900-0022 | 128 MB Compact Flash card, extended temperature specification |
CX1900-0024 | 1 GB Compact Flash card, extended temperature specification |
CX1900-0026 | 2 GB Compact Flash card, extended temperature specification |
CX1900-0028 | 4 GB Compact Flash card, extended temperature specification |
CX1900-0030 | 8 GB Compact Flash card, extended temperature specification |
CX1900-0032 | 16 GB Compact Flash card, extended temperature specification |
CX1900-0023 | 1 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0025 | 2 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0027 | 4 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0029 | 8 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0031 | 16 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0010 | Formatting a Compact Flash card (bootable), FAT16 (only with the order of a Compact Flash card) |
CX1900-0012 | Formatting a Compact Flash card (bootable), NTFS (only with the order of a Compact Flash card) |
*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX10x0, CX50x0.
© Beckhoff Automation 2022 - Terms of Use