Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX2900-0120 | CX cable bracket for strain relief

The CX2900-0120 accessories option is a cable holder that is suitable for the CX9xxx, CX20xx, CX5xxx Embedded PC series, CX25xx-series plug-in modules, and the CX2100-0914 power supply module. It relieves strain on interface cables and is particularly useful for connectors such as USBs, whose plugs do not have their own pull-out protection.

The cable holder can be retrofitted in the field. It reliably protects cables and connectors from mechanical stress and ensures tidy, maintenance-friendly cable management. The cables are kept on the cable holder using simple cable ties, making the holder suitable for different cable types and diameters.

Product status:

regular delivery

Product information

Technical dataCX2900-0120
Max. pulling force100 N
Dimensions (W x H x D)18 mm x 108 mm x 80 mm
Weightapprox. 12 g
Operating temperature-25…+60°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Ordering information
CX2900-0120CX cable bracket for strain relief (2 pieces)

Loading content ...

© Beckhoff Automation 2026 - Terms of Use