Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K275...K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray

C9900-K275...K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray

C9900-K275...K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray

C9900-K275...K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray

C9900-K275...K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray

M23, socket, straight, female, 12-pin – open end, 12-wire

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typesocket
Contact typefemale
Number of positions (face)12-pin
Rated current8 A at 25°C
Rated voltage150 V (according to DIN EN 60664-1:2008)
Mating cycles100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)12-wire
Technical dataCable by meter
Cross-section12 G 1.0 mm² (AWG18)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter12.8 mm ± 0.2 mm (0.5039" ± 0.0079")
Min. bending radius, moved12.5 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colorgray
A156.0 mm
A2Ø 26.0 mm
Ordering informationLength
C9900-K2755.00 m
C9900-K27610.00 m
C9900-K27720.00 m
Material complianceC9900-K275...K277
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-ipc
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
C9900-K27591b049b5-78f4-4cdf-897b-ab8670e42234
C9900-K2767e5eb272-55ee-4f1e-86d1-18fb5e3a1fae
C9900-K27741f5f28b-d576-4d89-b984-78c59a5ee76c

© Beckhoff Automation 2026 - Terms of Use