Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-M76x | Mounting arm adapter for Panel PCs and Control Panels

C9900-M76x | Mounting arm adapter for Panel PCs and Control Panels

C9900-M761

C9900-M76x | Mounting arm adapter for Panel PCs and Control Panels

C9900-M765

C9900-M76x | Mounting arm adapter for Panel PCs and Control Panels

C9900-M761

C9900-M76x | Mounting arm adapter for Panel PCs and Control Panels

C9900-M765

The C9900-M761, C9900-M763 and C9900-M765 mounting arm adapters allow mounting arm installation from the bottom or top of a 48 mm mounting arm system. The adapter can be rotated and tilted as usual. The advantage of integrated solutions is that the decision as to whether the installation is to be performed from above or below can be made on site. This means that only one type of panel is required, which gives the machine design maximum flexibility.

The C9900-M761 and C9900-M765 adapters have a clamping lever that fixes the tilt. These adapters are especially recommended for large display diagonals. The C9900-M765 has a stainless steel cover.

All three adapters are intended for the CP32xx-1600, CP37xx-1600 and CPX37xx Panel PC series as well as the CP39xx Control Panel series.

Product status:

regular delivery

Product information

Technical dataC9900-M761C9900-M763C9900-M765
TypeMounting arm adapter with clamping lever for 48 mm tubeMounting arm adapter without clamping lever for 48 mm tubeMounting arm adapter with clamping lever for 48 mm tube
Materialaluminum/ABSaluminum/ABSaluminum/stainless steel cover 1.4301
InstallationM6 threaded holes in distance of 100 x 100 mm and 70 x 130 mm
Mounting arm connectionfrom top or bottom
Max. angle of rotation±170°
Max. tilt angle±12°±20°±12°
Payload25.0 kg15.0 kg25.0 kg
Torque (M6 screw)6 Nm
Torque (threaded pin)3 Nm
Torque (cap nut)20 Nm
Immersion depth 48 mm tube34 mm
Tolerance 48 mm tube-0.1...+0.8 mm
Dimensions (W x H x D)206.2 mm x 255 mm x 126 mm156.4 mm x 255 mm x 126 mm206.2 mm x 255 mm x 126 mm
Weight3.0 kg2.5 kg3.5 kg
Protection ratingIP40
Accessories
C9900-Z263hook spanner size 58-62, for tightening the cap nut of a CP32xx or CP37xx Panel PC and the C9900-M7xx mounting arm adapter

Loading content ...

© Beckhoff Automation 2026 - Terms of Use