Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-P916 | M12 socket field assembly, sensor, IP67, shielded

C9900-P916 | M12 socket field assembly, sensor, IP67, shielded

C9900-P916 | M12 socket field assembly, sensor, IP67, shielded

C9900-P916 | M12 socket field assembly, sensor, IP67, shielded

C9900-P916 | M12 socket field assembly, sensor, IP67, shielded

M12, socket, straight, female, 5-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataC9900-P916
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage60 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationscrew connection
Max. wire cross-sectionmax. 0.75 mm² (AWG18)
Max. cable outer diameter4.0…8 mm
Materialmetal

For further technical details, please refer to the data sheet.

A152.50 mm
A2Ø 20.00 mm
Ordering information
C9900-P916Socket field assembly, Sensor, IP67, M12, straight, female, 5-pin, A-coded, shielded, 0.25…1.5 mm², Ø 4…8 mm, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use