Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CP56xx | Next multi-core Panel PC with Arm® processorNew

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

CP56xx | Next multi-core Panel PC with Arm® processor

Future-proof control and visualization with Next multi-touch panel PCs

Future-proof control and visualization with Next multi-touch panel PCs

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.

The fanless CP56xx Panel PCs for mounting arm installation with Arm® processors are ideal for distributed visualization and system operation with TwinCAT 3 HMI for complex visualization or third-party visualization with sufficient computing power for small to medium TwinCAT applications. The energy-efficient devices without rotating components minimize downtime and lower the demand on storage media thanks to lean Linux®-based applications.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement

Product variantsProcessorProduct status
CP56xx-0010Arm® processor with 6 cores, consisting of
2 cores Arm® Cortex®-A78, 2.0 GHz and
4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30)
product announcement

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2026 - Terms of Use