Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-P926 | Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage

C9900-P926 | Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage

C9900-P926 | Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage

C9900-P926 | Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage

C9900-P926 | Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage

Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage, 1 piece

Product status:

regular delivery

Product information

A118.7 mm
A235.0 mm
Ordering information
C9900-P926Power connector, field assembly, plastic, AWG20…AWG12 (0.25 mm²…4.0 mm²), pin spacing 10 mm, 1-row, gray, straight, female, IP20, 8-pin, cage, 1 piece

© Beckhoff Automation 2026 - Terms of Use