Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

The AL8300-0010-0xxx scale tape is the counterpart to the inductive scanning head of the OCT solution for the AL8000 and AL8100 linear motors. It is available up to a maximum length of 8 m and corresponds to an accuracy class of ±10 µm.

During assembly, the scale tape is glued to the AL8321/AL8361 rail. Use of the rail accounts for the air gap of the linear encoder. If necessary, the adjustment mechanism on the primary part can be used for final alignment. In this process, the user is also supported by a continuous evaluation rating of the signal quality of the linear encoder. This allows the signal quality of the encoder to be evaluated at any position and at any time.

Product status:

product announcement | estimated market release on request

Product information

DimensionsAL8300-0010-0xxx
b13.95 mm
h0.8 mm
Ordering information
AL8300-0010-0xxxScale tape for inductive scanning head, accuracy class ± 10 µm
xxx = ordering indication of the length of the scale tape in decimeters

Loading content ...

© Beckhoff Automation 2026 - Terms of Use