Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

APS9999-0001 | Fan for APS4322-0000-0000 XPlanar tile

Rear-mounted fan for the APS4322-0000-0000 XPlanar tile. Power and its speed is controlled via the fan connection on the tile. The scope of delivery includes a fan with a pre-assembled connection cable, mounting material, and a grille as a safety guard.

Product status:

regular delivery

Product information

Ordering information
APS9999-0001Fan for APS4322-0000-0000 XPlanar tile; includes fan with pre-assembled connection cable, mounting material, safety guard
Material complianceAPS9999-0001
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.3ea40784-1265-42fa-8956-fce6306e03a5
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use