Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

AX2090-PB13-0200 | Protective bellow kit for AA3x33

The AX2090-PB13-0200 bellow kit protects the spindle of the AA3033 and AA3133 electric cylinder series from external environmental influences and raises the protection rating of the respective cylinder to up to IP65.

The bellow covers the complete stroke range from 0 to 200 mm, while the supplied spindle extension shifts this range by just +85 mm.

Product status:

regular delivery

Product information

Ordering information
AX2090-PB13-0200Protective bellow kit for AA3x33, stroke 0…200 mm

Loading content ...

© Beckhoff Automation 2026 - Terms of Use