Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4800-2019 | Clamp strap for strain relief for AX8000 connector

Clamp strap for strain relief for AX8000 connector, width 5 mm, shield diameter 7…11 mm, packaging unit = 25 pieces

Product status:

regular delivery

Product information

Technical dataZS4800-2019
Max. cable outer diameter7.0…11.0 mm
Materialchrome steel
Ordering information
ZS4800-2019clamp strap for strain relief for AX8000 connector, width 5 mm, shield diameter 7…11 mm, packaging unit = 25 pieces
Material complianceZS4800-2019
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use