Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)New

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

Compact and cost-effective: The AM1000 economy servomotor

AM1000 with One Cable Technology

AM1000 plug-and-play

Compact and cost-effective: The AM1000 economy servomotor

AM1000 with One Cable Technology

AM1000 plug-and-play

The AM1022 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 1.34 Nm and it can be combined with the AX1103-1xxx (single-axis module) or AX1203-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 400 W at a rated voltage of 230 V AC.

At a rated voltage of 400 V AC, a system built by combining the AX1103-3xxx (single-axis module) or AX1203-3xxx (dual-axis module) has an output of 760 W. It is available with the OCT feedback system (absolute encoder). The economy servomotor with flange code I2 (60 mm) and motor length 2 has a shaft diameter of 14 mm and a free shaft end of 30 mm.

Product status:

product announcement | estimated market release 4th quarter 2026

Product variantsStandstill torqueStandstill currentRated powerRated speed
AM1022-wFyz1.34 Nm3.40 A0.40 kW3000 min-1

The technical specifications refer to a nominal voltage of 230 V AC.

© Beckhoff Automation 2026 - Terms of Use