Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MB1114-0000-0000 | Baseplate, 1-row, 14 data slots, extended functionsNew

MB1114-0000-0000 | Baseplate, 1-row, 14 data slots, extended functions

MB1114-0000-0000 | Baseplate, 1-row, 14 data slots, extended functions

MB1114-0000-0000 | Baseplate, 1-row, 14 data slots, extended functions

MB1114-0000-0000 | Baseplate, 1-row, 14 data slots, extended functions

The 1-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB1114-0000-0000
Product categorybaseplates
Category/version1-row
Row 114 x data connector
Potential equalization points2
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)630 mm x 110 mm x 32,5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use