Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MD8202-0100-2254 | 2-channel servo drive, 600 V DC/2 A, OCT, STO/SS1, B17New

Image similar, may contain optional accessories
MD8202-0100-2254 | 2-channel servo drive, 600 V DC/2 A, OCT, STO/SS1, B17

MD8202-0100-2254 | 2-channel servo drive, 600 V DC/2 A, OCT, STO/SS1, B17

MD8202-0100-2254 | 2-channel servo drive, 600 V DC/2 A, OCT, STO/SS1, B17

MD8202-0100-2254 | 2-channel servo drive, 600 V DC/2 A, OCT, STO/SS1, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

 

In addition, the servo drives have integrated STO/SS1 functionality and TwinSAFE Logic. Full TwinSAFE Safe Motion functionality is available as an option.

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

Technical dataMD8202-0100-2254
Product categorydrive modules
Category/versionservo drives
DC link voltagemax. 848 V DC
Channels2
Output current2 A
Peak current4 A
Motor connectionB17 connector
FeedbackOCT, EnDat® 3
Safety functionsSTO, SS1, integrated TwinSAFE logic
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use