The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR1310-0031-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 10 A. Connection is via M12 connectors.
The fuses for line protection are accessible and replaceable via a fuse flap on the side.
In addition, the MR1310-0031-2242 has three separate M12 connectors, each with two digital inputs. Residual current measurement is also integrated.
Product status:
regular delivery
Product information
| Technical data | MR1310-0031-2242 |
|---|---|
| Product category | relay modules |
| Category/version | relay output |
| Channels | 3 |
| Output voltage/current | 230/277 V AC/10 A |
| Signal input | 6 x digital input |
| Signal input connection technology | M12 connector |
| Power output connection technology | M12 connector |
| Residual current measurement | yes |
| Housing data | R2S2T4 |
|---|---|
| Baseplate interface | data and power connector |
| Number of data slots | 1 |
| Number of power slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use