Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4110-1941-2245 relay module is used to connect an ohmic or inductive 3-phase AC load.

 

The solid-state relay output is connected to the AC load via a hybrid B23 connector. The current carrying capacity per phase is 10 A. In addition, the MR4110-1941-2245 has an analog input on a separate M12 connector that can process RTDs and TCs for temperature measurement. Residual current measurement is also integrated.

 

Each relay output can be safely shut down individually by a TwinSAFE Logic-capable component via FSoE. In addition, the module has integrated TwinSAFE Logic and can also be used as a safety controller.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataMR4110-1941-2245
Product categoryrelay modules
Category/versionsolid-state relay
Channels1
Output voltage/current400/480 V AC/10 A
Signal input1 x RTD/TC
Signal input connection technologyM12 connector
Power output connection technologyB23 connector
Safety functionssafe switching, integrated TwinSAFE logik
Residual current measurementyes
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use