Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS1363-3002-3449 | Power infeed, black main switch, integrated circuit breaker, 400/480 V AC/63 A, power output before main switchNew

The MS1xxx series system modules supply the baseplates with protective extra-low voltages or low voltages. The MS1363-3002-3449 power infeed module provides 3-phase 400/480 V AC and up to 63 A for the system and is equipped with a main switch that can be used as a maintenance switch.

 

In addition to the integrated circuit breaker for power infeed to the baseplate, the MS1363-3002-3449 features a fused 400/480 V AC/10 A power output located before the main switch. The fuses for the power output can be replaced via a cover on the front.

The cable gland shown is not included in the scope of delivery.

Product status:

product announcement | estimated market release 1st quarter 2027

Product information

Technical dataMS1363-3002-3449
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400/480 V AC/63 A
Connection technology infeed, externalTerminal box
Output voltage/current, external400/480 V AC/10 A
Connection technology output, externalB23 hybrid connector
Housing dataR3S4T5
Baseplate interfacedata and power connector
Number of data slots2
Number of power slots2
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Material complianceMS1363-3002-3449
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use