Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS2620-8001-2255 | EtherCAT power infeed, EtherCAT, 600 V DC/20 A, DC link capacity, B23New

The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2620-8001-2255 power infeed module provides 600 V AC and up to 20 A as well as EtherCAT for the system. The power is supplied via a hybrid connector. The module thus enables the integration of a baseplate into an existing EtherCAT topology.

 

In addition, the MS2620-8001-2255 has integrated DC link capacity.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical_dataMS2620-8001-2255
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external600 V DC/20 A
Connection technology infeed, externalB23 hybrid connector
EtherCAT inputEtherCAT, B23 hybrid connector
Capacityyes
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use