The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2620-8011-2255 power infeed module provides 600 V DC and up to 20 A or 24 V DC and up to 10 A as well as EtherCAT for the system. The power is supplied via a hybrid connector. The module thus enables the integration of a baseplate into an existing EtherCAT topology.
In addition, the MS2620-8011-2255 has integrated DC link capacity.
Product status:
regular delivery
Product information
| Technical data | MS2620-8011-2255 |
|---|---|
| Product category | system modules |
| Category/version | EtherCAT power infeed |
| Input voltage/current, external | 24 V DC/10 A, 600 V DC/20 A |
| Connection technology infeed, external | B23 hybrid connector |
| EtherCAT input | EtherCAT, B23 hybrid connector |
| Capacity | yes |
| Housing data | R2S2T3 |
|---|---|
| Baseplate interface | data and power connector |
| Number of data slots | 1 |
| Number of power slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use