Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS3008-1002-1145 | Power output, 400/480 V AC/8 A, B23

MS3008-1002-1145 | Power output, 400/480 V AC/8 A, B23

MS3008-1002-1145 | Power output, 400/480 V AC/8 A, B23

MS3008-1002-1145 | Power output, 400/480 V AC/8 A, B23

MS3008-1002-1145 | Power output, 400/480 V AC/8 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3008-1002-1145 power output module provides 400/480 V AC and up to 8 A for additional consumers.

 

The fuses for line protection are integrated and cannot be replaced.

Product status:

regular delivery

Product information

Technical_dataMS3008-1002-1145
Product categorysystem modules
Category/versionpower output
Output voltage/current, external400/480 V AC/8 A
Connection method output, externalB23 hybrid connector
Switchable outputno
Output protectionfusible link
Housing dataR1S1T2
Baseplate interfacepower connector
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use