Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS3012-2002-2255 | 2-channel power output, 600 V DC/12 A, B23

MS3012-2002-2255 | 2-channel power output, 600 V DC/12 A, B23

MS3012-2002-2255 | 2-channel power output, 600 V DC/12 A, B23

MS3012-2002-2255 | 2-channel power output, 600 V DC/12 A, B23

MS3012-2002-2255 | 2-channel power output, 600 V DC/12 A, B23

The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3012-2002-2255 power output module provides 600 V DC and up to 12 A for additional consumers.

Product status:

regular delivery

Product information

Technical dataMS3012-2002-2255
Product categorysystem modules
Category/versionpower output
Output voltage/current, external600 V DC/12 A
Connection technology output, externalB23 hybrid connector
Channels2
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use