Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS6020-1100-2240 | Power supply, 24 V DC/20 A, 400/480 V AC

Image similar, may contain optional accessories
MS6020-1100-2240 | Power supply, 24 V DC/20 A, 400/480 V AC

MS6020-1100-2240 | Power supply, 24 V DC/20 A, 400/480 V AC

MS6020-1100-2240 | Power supply, 24 V DC/20 A, 400/480 V AC

MS6020-1100-2240 | Power supply, 24 V DC/20 A, 400/480 V AC

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6020-1100-2240 power supply provides 24 V DC and up to 20 A for the system.

 

The internal power supply is fed with 400/480 V AC from the baseplate on the primary side. Other modules on the same baseplate can use the 24 V DC internally across all data slots or forward it to any external 24 V devices as required.

Product status:

regular delivery

Product information

Technical dataMS6020-1100-2240
Product categorysystem modules
Category/versionpower supply
Input voltage/current, external400/480 V AC
Power supply unit24 V/20 A
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Material complianceMS6020-1100-2240
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.0978aff1-6e8b-45a7-a65b-773e1b6dc077
POPcompliant
RoHScompliant with exemption
RoHS exemption6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use