Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS7801-0000-1117 | Switch, CP-Link 4, 24 V DC, push-pull, M12

Image similar, may contain optional accessories
MS7801-0000-1117 | Switch, CP-Link 4, 24 V DC, push-pull, M12

MS7801-0000-1117 | Switch, CP-Link 4, 24 V DC, push-pull, M12

MS7801-0000-1117 | Switch, CP-Link 4, 24 V DC, push-pull, M12

MS7801-0000-1117 | Switch, CP-Link 4, 24 V DC, push-pull, M12

The MS7801-0000-1117 CP-Link 4 module connects control panels with a CP-Link 4 interface to MCxxxx series IPCs with a Mini DisplayPort connection and USB. The control panel is supplied with 24 V DC via a separate connection right on the MCxxxx (the Two Cable Display Link), which allows the IPC and control panel to be operated at a distance of up to 100 m from each other.

Product status:

regular delivery

Product information

Technical dataMS7801-0000-1117
Product categorysystem modules
Category/versionswitch
Connection technologypush-pull, M12
Interfaces1 x USB 3.1 Gen. 2 (Push-Pull),
1 x Mini-DisplayPort (Push-Pull),
1 x CP-Link 4 (M12)
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use