Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

VCS2001-0200 | GigE area scan camera, 2.5 Gbit/s, Sony IMX392, color, 2.3 MP

The robust VCS20x1 industrial camera with IP65/67 protection generates high-quality color images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, it can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s.

Product status:

regular delivery

Product information

Technical dataVCS2001-0200
Product categorycameras
Category/versionarea scan camera
Transmission rate1 Gbit/s, 2.5 Gbit/s
SensorSony IMX392, CMOS, global shutter
Sensor format1/2.3" (7.8 mm)
Spectral sensitivitycolor
Number of pixels2.3 MP
Pixel size3.45 µm
Image resolution (H x V)1920 x 1200
Max. frame rate127 fps
Bit depth8 bit, 10 bit, 12 bit
Pixel formatsBayerRG8, BayerRG10, BayerRG12, BayerRG12p
Decimationyes
Binningno
ROI regions1
Image outputGigE Vision® 2.2 supported via Ethernet
Ethernet1000/2500BASE-T
Power supplyEtherCAT mode: EtherCAT P;
GigE Vision® mode: 24 V DC (-15%…+20%)
Max. power consumption9 W
Connection technologyM8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded
Lens mountC mount
Protection ratingIP30, with camera lens, without lens tube and connector
IP65/67, with camera lens, lens tube and connector
Weight360 g (without camera lens and lens tube)
Dimensions (W x H x D)72 mm x 72 mm x 38.4 mm
Operating temperature0…60°C
Storage temperature-20…+80 °C
Approvals/markingsCE, UKCA, UL (in preparation)

Loading content ...

Material complianceVCS2001-0200
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors, 6c: Copper alloy with a mass fraction of up to 4% lead
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use