Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1100-0001 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0001 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0001 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0001 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0001 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

The power supply offers important features: An integrated NOVRAM allows the voltage-failure-proof storage of process data, an LC display with two lines of 16 characters each is used for the output of system and user messages. The possibility of connecting Bus Terminals and Fieldbus Box modules creates a controller with a highly variable, expandable I/O level with a wide variety of signals. The I/O data are stored in a DPRAM, which is accessible to the CPU via the system bus. The power supply of all other system components is ensured via the internal PC/104 bus; no separate supply lines are required. The power supplies of the CX system are field replaceable.

In addition to the power supply, the CX1100-0001 provides the three basic functions display, navigation switch and NOVRAM. It does not contain an I/O connector.

  • E-bus connection: –
  • K-bus connection: –
  • IP-Link connection: –
  • I/O-DPRAM: –

Product status:

service phase

Product information

Technical dataCX1100-0001
Power supply24 V DC (-15%/+20%)
Current supply E-bus
Current supply K-bus
Connection type1 x open style connector, 5-pin
NOVRAM8 kbytes
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR
Max. power consumption2.5 W
Dimensions (W x H x D)45 mm x 100 mm x 91 mm
Weightapprox. 180 g
Storage temperature-25…+85°C
Operating temperature0…55°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2026 - Terms of Use