Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1100-0003 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0003 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0003 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0003 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0003 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

One of four power supply modules can be selected for CX1010/CX1020 systems. The power supply of all other system components is ensured via the internal PC/104 bus; no separate supply lines are required. However, the CX1100 components offer further important characteristics that go beyond a pure power supply: an integrated NOVRAM enables the fail-safe storage of process data, an LC display with two lines of 16 characters each is used for displaying system and user messages. The power supplies of the CX system can be changed in the field.

The CX1100-0003 offers in addition to the power supply and the three main functions the I/O connection for Bus Terminals (KLxxxx) and the for Extension Box IExxxx type Beckhoff Fieldbus Box modules (IExxxx). The option to connect Bus Terminals or Fieldbus Box modules creates a control system with a very variable, expandable I/O level with large signal variety. The I/O data are stored in a DPRAM, which is accessible by the CPU via the system bus.

  • E-bus connection: –
  • K-bus connection: yes (adapter terminal)
  • IP-Link connection: yes
  • I/O-DPRAM: 4 kbytes

Product status:

service phase

Product information

Technical dataCX1100-0003
Power supply24 V DC (-15%/+20%)
Current supply E-bus
Current supply K-bus1.75 A
Connection typespring-loaded technique (adapter terminal)
NOVRAM8 kbytes
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR, 1 x I/O Run, 1 x I/O Err
Max. power consumption4 W
Dimensions (W x H x D)58 mm x 100 mm x 91 mm
Weightapprox. 350 g
Storage temperature-25…+85°C
Operating temperature0…55°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL

Loading content ...

© Beckhoff Automation 2026 - Terms of Use