Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1100-0014 | Power supply units and I/O interfaces for CX1030 (service phase)

One of three power supply modules can be selected for CX1030 systems. The power supply of all other system components is ensured via the internal PC/104 bus; no separate supply lines are required. However, the CX1100 components offer further important characteristics that go beyond a pure power supply: an integrated NOVRAM enables the fail-safe storage of process data, an LC display with two lines of 16 characters each is used for displaying system and user messages. The CX1100-0014 power supply variant serves for the connection of local I/O signals, all Beckhoff EtherCAT Terminals (ELxxxx) can be connected. The option to connect EtherCAT Terminals creates a control system with a very variable, expandable I/O level with large signal variety. With the CX1100-0014 the I/O data are stored directly in the main memory of the CPU; a DPRAM is no longer required. The power supplies of the CX system can be exchanged in the field.

The CX1100-001x power supply units are electronically identical to the CX1100-000x power supply units, but with an internal heat sink and additional ventilation apertures. Although they are intended for use with the CX1030, these power supply units can also be used with the CX1020 and CX1010 in order to enable alternative mounting directions (see documentation).

  • E-bus connection: yes (adapter terminal)
  • K-bus connection: –
  • IP-Link connection: –
  • I/O-DPRAM: –

Product status:

service phase

Product information

Technical dataCX1100-0014
Power supply24 V DC (-15%/+20%)
Current supply E-bus2 A
Current supply K-bus–
Connection typespring-loaded technique (adapter terminal)
NOVRAM8 kbytes
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR, 1 x L/A, 1 x Run
Dimensions (W x H x D)42 mm x 109 mm x 92 mm
Weightapprox. 235 g
Storage temperature-25…+85°C
Operating temperature0…55°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2026 - Terms of Use