Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4520-0020-xxxx | Encoder cable with M23 plug, drag-chain suitable (service phase)

highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,

(7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

suitable for:

  • ALxxxx at AL225x-0001
  • AX5000

Product status:

service phase

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)17-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeD-sub
Connector typesocket
Contact typemale
Number of positions (face)15-pin
Wire terminationsolder connection
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/300 V (VDE)
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Min. bending radius, fixed installation8 x outer cable diameter
Max. number of cycles5 million
Jacket colorgreen
A159.00 mm
A226.00 mm
B140.00 mm
B241.00 mm
Ordering informationLength
ZK4520-0020-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2026 - Terms of Use