Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

PackMach Asia Expo

International Trade Fair for Processing and Packaging Industry

We are delighted to invite you to join Beckhoff at PackMach Asia Expo 2026, the international trade fair for the processing and packaging industry. It is a leading exhibition that focuses on packaging, processing, and related technologies, bringing manufacturers, technology providers, system integrators, and industry professionals together on one platform.

Beckhoff will be exhibiting at Booth K21 in Hall 6, showcasing our latest innovations in PC‑based automation.

You can plan your visit and book an appointment with our experts. Feel free to discuss your automation projects with them!

A control solution in a hygienic design

  • chemical-resistant, easy-to-clean surfaces made of stainless steel or anodized aluminum
  • IP65, IP66, and IP69K protection ratings
  • for extreme, harsh, and corrosive industrial environments
  • suitable for the food, chemical, or pharmaceutical industries
  • range includes panel PCs, control panels, I/O components, servomotors with planetary gear units, smart transport systems, and matching cables with stainless steel connectors

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from a single supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

XPlanar: The planar motor system

  • 2D arrangement of stationary coils (tiles) and mobile permanent magnets (movers)
  • electrically passive movers with high durability and minimal maintenance
  • enables flexible, contact-free, intelligent product transport
  • eliminates conveyors, belts, and robotic arms – saves space and reduces complexity
  • seamless integration with Beckhoff automation systems (e.g., EtherCAT, TwinCAT)

Learn more

The XTS eXtended Transport System

  • plug and play mechatronic XTS system, optionally available with No Cable Technology functionality
  • includes motor modules, guide rails, movers, support frame, control cabinet, industrial PC, and software
  • enables preliminary testing of program sequences
  • ideal for technology introduction, training, and proof of concept
  • components can be reused for future development or production setup

Learn more

MX‑System: Pluggable system solution for control cabinet-free automation

  • metal housing units replace the control cabinet
  • installation directly on the system cuts down on cables
  • plug-and-play modules can be replaced by non specialist personnel
  • modular IPC, I/O, and drive solutions for unique concepts

Learn more

At a glance

Location:
Mumbai, India
Date:
28.10.2026 – 30.10.2026
Beckhoff main stand:
Hall 6, Booth K21
Opening hours:
Daily: 10:00 a.m.– 6:00 p.m.
Link to exhibition:
packmachasiaexpo.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in