Product information
| Technical data | Head A |
|---|---|
| Shielding | yes |
| Installation size | Mini DisplayPort, push-pull V4 |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 20-pin |
| Rated current | 0.5 A |
| Rated voltage | 30 V |
| Mating cycles | ≥ 100 |
| Technical data | Head B |
|---|---|
| Shielding | yes |
| Installation size | DVI-D |
| Connector type | plug |
| Contact type | female |
| Number of positions (face) | 24+1-pin |
| Rated current | 1.5 A |
| Rated voltage | 40 V (AC) |
| Technical data | Cable by meter |
|---|---|
| Operating voltage | 30 V |
| Cross-section | 5 x 2 x AWG30 + 4 x AWG30 |
| Use | fixed installation |
| Material jacket | TPE (FRNC) |
| Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
| Min. bending radius, fixed installation | 10 x outer cable diameter |
| Jacket color | black |
| Ordering information | Length |
|---|---|
| C9900-K946 | 0.40 m |
© Beckhoff Automation 2026 - Terms of Use