Oficina central México
Beckhoff Automation, S.A. de C.V.

Boulevard Manuel Ávila Camacho 2610, Torre B, Piso 9, Colonia Valle de los Pinos, Tlalnepantla de Baz
Estado de México CP 54040, México

+52 55 75998058
mexico@beckhoff.com
www.beckhoff.com/es-mx/

May 4, 2026

Compact and cost-effective: The AM1000 economy servomotor

High-performance servomotor in a small form factor.

More about this video

AM1011-wDyz | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

AM1011-wDyz | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

AM1032-wHyz | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032-wHyz | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1033-wJyz | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

AM1033-wJyz | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1012-wDyz | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

AM1012-wDyz | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

AM1022-wFyz | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022-wFyz | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1031-wHyz | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

AM1031-wHyz | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

AM1033 | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

AM1033 | Economy servomotor 3.18 Nm (M0), 1000 W (Pn), I3 (80 mm)

The AM1033 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 3.18 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 1000 W at a rated voltage of 230 V AC.

AM1012 | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

AM1012 | Economy servomotor 0.33 Nm (M0), 100 W (Pn), I1 (40 mm)

The AM1012 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.33 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 100 W at a rated voltage of 230 V AC.

AM1021 | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021 | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

The AM1021 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.64 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 200 W at a rated voltage of 230 V AC.

AM1031 | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

AM1031 | Economy servomotor 1.83 Nm (M0), 550 W (Pn), I3 (80 mm)

The AM1031 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 1.83 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 550 W at a rated voltage of 230 V AC.

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

The AM1032 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 2.46 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 750 W at a rated voltage of 230 V AC.

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

AM1022 | Economy servomotor 1.34 Nm (M0), 400 W (Pn), I2 (60 mm)

The AM1022 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 1.34 Nm and it can be combined with the AX1103-1xxx (single-axis module) or AX1203-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 400 W at a rated voltage of 230 V AC.

AM1011 | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

AM1011 | Economy servomotor 0.17 Nm (M0), 50 W (Pn), I1 (40 mm)

The AM1011 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.17 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 50 W at a rated voltage of 230 V AC.