DétacherÉpinglerFermer

Siège social Suisse
Beckhoff Automation AG

Rheinweg 7
8200 Schaffhouse, Suisse

+41 52 633 40 40
info@beckhoff.ch
www.beckhoff.com/fr-ch/

Support technique Schaffhouse (allemand)

+41 52 633 40 40
support@beckhoff.ch
Formulaire de contact

Support technique Arbon (allemand)

+41 71 447 10 80
support@beckhoff.ch

Support technique Lyssach (allemand)

+41 34 447 44 88
support@beckhoff.ch

Support technique Yverdon-les-Bains (français)

+41 24 447 27 00
support@beckhoff.ch

Support technique Losone (italien)

+41 91 792 24 40
support@beckhoff.ch

Beckhoff at The Battery Show Europe 2022

A head start in e-mobility production with PC-based control

The Battery Show Europe

Optimized battery cell production with PC-based control

As new drive solutions emerge, new questions arise for the automotive industry: how can the production of powertrains and battery cells be made more sustainable, efficient and productive? How can measurement and test processes be optimized alongside battery cell production? From June 28 to 30, 2022, Beckhoff will provide concrete answers to these questions in Stuttgart as the Battery Show Europe opens its doors. As a specialist for PC- and EtherCAT-based automation solutions, we will be in Hall 10 demonstrating how production capacity and product quality can be increased with the Beckhoff modular automation toolkit consisting of industrial PCs, I/O and fieldbus components, drive technology, automation software, and control cabinet-free automation – and how scalability is ensured for possible future expansions of production facilities. Visit us at Booth 10-E110: We are looking forward to your visit!

Book your free ticket now:

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution:TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

TwinCAT: maximum flexibility and scalability

TwinCAT serves as an end-to-end engineering and control platform and offers maximum flexibility and scalability with a wide range of modular software blocks, allowing you to select the modules you need for the task at hand and easily adapt them when functions are expanded.

Learn more

Intelligent transport systems for electric motor production: XPlanar and XTS

The XPlanar planar motor system:

  • 2D product transport with 6 degrees of freedom
  • free-floating planar movers
  • compact system design and reduced footprint

Learn more

The eXtended Transport System XTS:

  • flexible motion profiles
  • highly compact linear transport system
  • rapid format changes up to a lot size of one

Learn more

Highly individual: Customer-specific panels and panel PCs

  • high-quality control panels and panel PCs as customized solutions
  • visual corporate design adaptations or customized front foil
  • individual configuration on request with special mechanical keys, emergency stop buttons, card scanners, and RFID readers

Learn more

High-performance fieldbus systems for electric motor manufacturing: EtherCAT and EtherCAT G

  • EtherCAT: the fastest Industrial Ethernet technology
  • telegram processing in throughput with 100 Mbit/s
  • shortened response time, higher accuracy, more throughput, reduced costs
  • EtherCAT G: 1 Gbit/s transmission rate of the standard Ethernet

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
28.06.2022 – 30.06.2022
Beckhoff main stand:
Hall 10, Booth 10-E110
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 05:00 p.m.
Thursday: 09:00 a.m. – 03:00 p.m.
Link to exhibition:
www.thebatteryshow.eu
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com