Dec 17, 2024

The perfectly synchronized XTS: Dynamic, precise, scalable

Since 2012, the XTS transport system has been transporting individual products in its compact design. The innovation potential of the XTS has by no means been exhausted; we are continuously developing the system. In this video, we show a system setup that achieves accelerations of up to 20 G and speeds of up to 4 m/s. The movers carry weights from 200 g to 10 kg and provide maximum precision and efficiency with repeatability of up to 10 µm and synchronization accuracy of up to 50 µm. Discover more features.

More about this video

XTS | Linear product transport

XTS | Linear product transport

As an intelligent transport system, the eXtended Transport System enables flexible motion profiles and new types of machine concept.