הפרדהתיקוןסגירה

XTS | eXtended Transport System

XTS Motor modules

XTS Motor modules

Variant
XTS Standard XTS Hygienic
Design form
Straight AT2000
straight, without infeed
ATH2000
straight, without infeed
AT2001
straight, with connection cables for infeed
ATH2001
straight, with infeed
AT2002
straight, with plug connector for infeed
ATH2002
straight, with angled infeed
AT2100
straight, without infeed, with integrated NCT functionality
AT2102
straight, with plug connector for infeed, with integrated NCT functionality
22,5° curve segment
Ø 1273 mm
AT2020
22.5° curved segment, without infeed
AT2021
22.5° curved segment, with connection cables for infeed
-22,5° curve segment
Ø 1273 mm
AT2025
-22.5° curved segment, without infeed
AT2026
-22.5° curved segment, with connection cables for infeed
45° curve segment
Ø 637 mm
AT2040
45° curved segment, without infeed
ATH2040
45° curved segment, without infeed
AT2041
45° curved segment, with connection cables for infeed
ATH2041
45° curved segment, with straight infeed
ATH2042
45° curved segment, with angled infeed
180° curve segment
clothoid
AT2050
180° curved segment, without infeed
ATH2050
180° curved segment, without infeed
ATH2051
180° curved segment, with straight infeed


XTS Mover

XTS Mover

Variant
XTS Standard XTS Hygienic
Material
Aluminium AT9011
mover, length 70 mm
ATH9013
mover, length 75 mm
AT9014
mover, length 55 mm or 70 mm, spring-loaded
AT9001
magnetic plate sets
Stainless steel ATH9011
mover, length 75 mm
ATH9001
magnetic plate sets


XTS Guide rails

XTS Guide rails

Variant
XTS Standard XTS Hygienic
Design form
Straight AT9000
straight, without lock
ATH9000
straight, without lock
AT9100
straight, with lock
ATH9100
straight, with lock
ATH9200
straight, connector
45° curve segment
for Ø 637 mm
AT9040
45° curved segment, without lock
180° curve segment
clothoid
AT9050
180° curved segment, without lock
ATH9050
180° curved segment


NCT electronics

NCT electronics

Variant
basic electronics AT8200-1000-0100
NCT electronics, with housing, without mover
AT8200-2000-0100
NCT electronics, with housing, without mover, suitable for external movers
AT8300-1100-0100
NCT electronics, with housing, mounted on AT9014-1070-0550 mover
AT8300-1200-0100
NCT electronics, with housing, mounted on AT9014-1070-1550 mover (mover 1)


XTS software

XTS software

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 XTS Extension TF5850
Windows 7, Windows 10 Engineering 70…84