Power distribution and fieldbus connection
The infrastructure of the MX-System is ensured by various power infeed and output modules as well as by power supply modules. They perform different tasks that are required to enable a complete replacement of the control cabinet. Extensions are made via the MS9xxx empty housings: they enable the integration of special control devices. Various potentials from the baseplate are available in the function modules as well as additional digital I/O signals for direct use.
Products
MS1xxx | Power infeed
Supply the MX-System stations with protective extra-low voltages and low voltages.
MS2xxx | EtherCAT power infeed
Supply the MX-System stations and integrate them into the EtherCAT network.
MS3xxx | Power output
Cable protection for voltages provided from an MX system station to other substations.
MS4xxx | EtherCAT power output
Cable protection for other substations and integration of these into the EtherCAT network.
MS6xxx | Power supplies
Generate the 24 V DC or 48 V DC and are available in different power classes.
MS7xxx | Switches
Offer additional possibilities to realize manifold Ethernet/EtherCAT topologies.
MS8xxx | UPS
Capacitive or battery-supplied for supply of the backplane or Industrial PC in case of voltage drops.
MS9xxx | Expansions
Components for the expansion and connection of special control units for integration into the MX system.