解除修正閉じる

TS1120 | TwinCAT ECAD Import

TwinCAT ECAD Import serves the purpose of importing already existing engineering results from an ECAD program. It enables the import of information about the structure of the I/Os and their links to PLC variables, which is exported from the ECAD tool by means of XML description. On the basis of this information a system manager configuration and a basic PLC program with the I/O variables used are generated. The generation of NC devices is also possible.

Product status:

regular delivery

Product information

Technical dataTS1120
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT PLC/TwinCAT NC PTP (for NC devices)
Ordering information
TS1120license for using the TwinCAT ECAD Import for importing XML files from the ECAD systems

Loading content ...

© Beckhoff Automation 2024 - Terms of Use