Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

May 29, 2024

The MX-System series | # 6: The I/O modules

In line with the comprehensive Beckhoff I/O portfolio, the MX-System's I/O modules also constitute a wide product range for all automation environment signals. Paula Göbel has invited Michael Jost, senior product manager for I/Os, to discuss the I/O modules and the broad scope that they cover in this episode.

More about this video

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.

MOxxxx | I/O modules

MOxxxx | I/O modules

Comprehensive selection of I/O modules for all signals of the automation world.

MO1008-0000-1112 | 8-channel digital input, 24 V DC, M12

MO1008-0000-1112 | 8-channel digital input, 24 V DC, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO1008-0000-1112, with eight digital inputs, acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors, each with two inputs for convenient integration of sensors with two channels.

MO1008-0000-1111 | 8-channel digital input, 24 V DC, M8

MO1008-0000-1111 | 8-channel digital input, 24 V DC, M8

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO1008-0000-1111, with eight digital inputs, acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is shown on the display; the signal interface is established via screw-type M8 connectors.

MO2008-0000-1112 | 8-channel digital output, 24 V DC/0.5 A, M12

MO2008-0000-1112 | 8-channel digital output, 24 V DC/0.5 A, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2008-0000-1112 connects the binary control signals from the automation device on to the actuators at the process level. The eight short-circuit proof outputs can each handle output currents up to a maximum of 0.5 A and are limited to a total of 4 A. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors, each containing two outputs for convenient integration of actuators with two channels.

MO2008-0000-1111 | 8-channel digital output, 24 V DC/0.5 A, M8

MO2008-0000-1111 | 8-channel digital output, 24 V DC/0.5 A, M8

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2008-0000-1111 connects the binary control signals from the automation device on to the actuators at the process level. The eight short-circuit proof outputs can each handle output currents up to a maximum of 0.5 A and are limited to a total of 4 A. The signal state is shown on the display; the signal interface is established via screw-type M8 connectors.

MO2024-0000-1112 | 4-channel digital output, 24 V DC/2 A, M12

MO2024-0000-1112 | 4-channel digital output, 24 V DC/2 A, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2024-0000-1112 connects the binary control signals from the automation device on to the actuators at the process level. The four short-circuit proof outputs can each handle output currents up to a maximum of 2 A and are limited to a total of 4 A. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

The I/O modules in the MX-System offer a wide choice for all signal types and directions. With eight digital channels, each of which can be operated as inputs or outputs, the MO2338-0000-1111 can be used universally to operate a wide variety of inputs and outputs in any combination. Configuration is not required; the input circuit is internally permanently connected to the output driver so that a set output is automatically displayed in the input process image.

MO2338-0000-1112 | 8-channel digital combi, 24 V DC/0.5 A, M12

MO2338-0000-1112 | 8-channel digital combi, 24 V DC/0.5 A, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. With eight digital channels, each of which can be operated as inputs or outputs, the MO2338-0000-1112 can be used universally to operate a wide variety of inputs and outputs in any combination. Configuration is not required; the input circuit is internally permanently connected to the output driver so that a set output is automatically displayed in the input process image.

MO2316-0000-1112 | 16-channel digital combi, 24 V DC/0.5 A, M12

MO2316-0000-1112 | 16-channel digital combi, 24 V DC/0.5 A, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. With 16 digital channels, each of which can be operated as inputs or outputs, the MO2316-0000-1112 can be used universally to operate a wide variety of inputs and outputs in any combination. Configuration is not required; the input circuit is internally permanently connected to the output driver so that a set output is automatically displayed in the input process image.

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

MO2414-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2414-0000-1110 integrates pneumatic functions by serving as a base module for a Festo valve from the VUVG-S10 series (not included in the scope of delivery). The base module provides the valve supply air and the control signals. The hoses leading to the field level are connected directly to the valve in question. Different variants such as 3/2-, 5/2-, or 5/3-way valves can be combined.

MO2424-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

MO2424-0000-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2424-0000-1110 integrates pneumatic functions by serving as a base module for an SMC valve from the JSY3000 (JSY3130-5U-R1/JSY3A30-5U-R1) series (not included in the scope of delivery). The base module provides the valve supply air and the control signals. The hoses leading to the field level are connected directly to the valve in question. Different variants such as 3/2-, 5/2-, or 5/3-way valves can be combined.

MO2414-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

MO2414-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for Festo valves, 0.5 A

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2414-0900-1110 integrates pneumatic functions by serving as a base module for a Festo valve from the VUVG-S10 series (not included in the scope of delivery). The base module provides the valve supply air and the control signals via safe outputs. The hoses leading to the field level are connected directly to the valve in question. Different variants such as 3/2-, 5/2-, or 5/3-way valves can be combined.

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

MO2424-0900-1110 | I/O module, 4-channel digital output, pneumatic integration for SMC valves, 0.5 A

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO2424-0900-1110 integrates pneumatic functions by serving as a base module for an SMC valve from the JSY3030 series (not included in the scope of delivery). The base module provides the valve supply air and the control signals via safe outputs. The hoses leading to the field level are connected directly to the valve in question. Different variants such as 3/2-, 5/2-, or 5/3-way valves can be combined.

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

MO3204-6666-1112 | I/O module, 4-channel analog input, temperature, RTD/TC, 16 bit, 1 ksps, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO3204-6666-1112 allows the direct connection of up to four temperature sensors and can measure the resistance and voltage in the specified ranges for each channel. This means that all RTD sensors and thermocouples compatible with the measuring range can be connected. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.

MO3004-2255-1112 | 2-channel analog input, ±10 V, 0/4…20 mA + 2-channel analog combi, 0…10 V, 0/4…20 mA, multi-function, 16 bit, single-ended, M12

MO3004-2255-1112 | 2-channel analog input, ±10 V, 0/4…20 mA + 2-channel analog combi, 0…10 V, 0/4…20 mA, multi-function, 16 bit, single-ended, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO3004-2255-1112 can be used with four analog channels, two of which can be operated as switchable inputs or outputs, for signals with ±10 V (also 0...10 V) and ±20 mA (also 4...20 mA). This enable several measuring tasks to be executed at the same time. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.

MO5162-0000-1112 | 2-channel encoder interface, 24 V DC HTL, incremental, 100 kHz, 2 x ABC, M12

MO5162-0000-1112 | 2-channel encoder interface, 24 V DC HTL, incremental, 100 kHz, 2 x ABC, M12

The I/O modules in the MX-System offer a wide choice for all signal types and directions. The MO5162-0000-1112 is an interface for connecting two 24 V incremental encoders (24 V HTL) with A, B, and C tracks. It is used to evaluate input frequencies up to 100 kHz as well as implement period, frequency, or speed measurements with a resolution of 10 ns. Two additional 24 V digital inputs per channel are available for saving, locking, and setting the counter value. Alternatively, the MO5162-0000-1112 can be used as an up/down counter. The encoders can be supplied with 24 V DC, equipped with electronic protection, directly via the connection points of the module. The signal state is shown on the display; the signal interface is established via screw-type M12 connectors.

MO6224-0020-1112 | 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | 4-channel communication interface, IO-Link, master, Class A, M12

The MO6224-0020-1112 enables the connection of up to four IO-Link devices. The parameterization of the IO-Link devices with service data can take place from within TwinCAT via ADS or, conveniently, via the integrated IO-Link configuration tool. The signal state is shown on the display and the IO-Link devices are connected via an M12 connector for each channel.

MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

The MO6021-0000-1112 provides an RS422 or RS485 interface and guarantees excellent immunity to interference through electrically isolated signals. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode. In conjunction with the TwinCAT Virtual Serial COM Driver, the module can be used as a normal Windows COM interface. The signal state is shown on the display; the signal interface is established via a screw-type M12 connector.

MO6071-0033-1110 | Communication interface, license key for TwinCAT 3.1, factory-installed licenses

MO6071-0033-1110 | Communication interface, license key for TwinCAT 3.1, factory-installed licenses

The MO6071-0033-1110 license key module is equipped with a local data memory for storing TwinCAT 3.1 license files and contains licenses that have been pre-installed ex-works.

MO6072-0033-1110 | Communication interface, license key for TwinCAT 3.1, with battery-powered RTC, factory-installed licenses

MO6072-0033-1110 | Communication interface, license key for TwinCAT 3.1, with battery-powered RTC, factory-installed licenses

The MO6072-0033-1110 license key module is equipped with a local data memory for storing TwinCAT 3.1 license files and contains licenses that have been pre-installed ex-works.

MO6224-0039-1112 | 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

MO6224-0039-1112 | 4-channel communication interface, IO-Link, master, Class B, M12, TwinSAFE

The MO6224-0039-1112 enables the connection of up to four IO-Link devices – each via an M12 connector. An additional supply voltage, which can be safely switched off, is available on the Class B ports for IO-Link devices with higher power requirements. The parameterization of the IO-Link devices with service data can take place from within TwinCAT via ADS or, conveniently, via the integrated IO-Link configuration tool.

MO6071-0000-1110 | Communication interface, license key for TwinCAT 3.1

MO6071-0000-1110 | Communication interface, license key for TwinCAT 3.1

The MO6071-0000-1110 license key module is equipped with a local data memory for saving TwinCAT 3.1 license files.

MO6072-0000-1110 | Communication interface, license key for TwinCAT 3.1, with battery-powered RTC

MO6072-0000-1110 | Communication interface, license key for TwinCAT 3.1, with battery-powered RTC

The MO6072-0000-1110 license key module is equipped with a local data memory for saving TwinCAT 3.1 license files.

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

The MO7221-9018-1114 allows the direct connection of a 24 V servomotor up to 8 A and the integration of STO/SS1 and SafeMotion functions and TwinSAFE Logic. The encoder is integrated via an absolute value interface. Additionally, with One Cable Technology (OCT), the encoder cable is omitted thanks to the signals being transmitted digitally via the existing motor cable.

MO7221-9016-1124 | 1-channel motion interface, servomotor, 48 V DC/8 A, OCT, STO/SS1, B17

MO7221-9016-1124 | 1-channel motion interface, servomotor, 48 V DC/8 A, OCT, STO/SS1, B17

The MO7221-9016-1124 allows the direct connection of a 48 V servomotor up to 8 A and the integration of STO/SS1 functions and TwinSAFE Logic. The encoder is integrated via an absolute value interface. Additionally, with One Cable Technology (OCT), the encoder cable is omitted thanks to the signals being transmitted digitally via a B17 motor cable.

MO7062-0100-1112 | 2-channel motion interface, stepper motor, 24 V DC/5 A, with incremental encoder, M12

MO7062-0100-1112 | 2-channel motion interface, stepper motor, 24 V DC/5 A, with incremental encoder, M12

The MO7062-0100-1112 allows the direct connection of two 24 V DC stepper motors in the medium power range up to 5 A. The module can be parameterized in line with the motor and application requirements in question. Extremely high micro-stepping ensures particularly quiet and precise motor operation. In addition, an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single-ended signals is provided for each motor channel.

MO7221-9016-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, STO/SS1, B17

MO7221-9016-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, STO/SS1, B17

The MO7221-9016-1114 allows the direct connection of a 24 V servomotor up to 8 A and the integration of STO/SS1 functions and TwinSAFE Logic. The encoder is integrated via an absolute value interface. Additionally, with One Cable Technology (OCT), the encoder cable is omitted thanks to the signals being transmitted digitally via a B17 motor cable.

MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

MO7062-0100-1122 | 2-channel motion interface, stepper motor, 48 V DC/5 A, with incremental encoder, M12

The MO7062-0100-1122 allows the direct connection of two 48 V DC stepper motors in the medium power range up to 5 A. The module can be parameterized in line with the motor and application requirements in question. Extremely high micro-stepping ensures particularly quiet and precise motor operation. In addition, an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single-ended signals is provided for each motor channel.

MO7221-9018-1124 | 1-channel motion interface, servomotor, 48 V DC/8 A, OCT, Safe Motion, B17

MO7221-9018-1124 | 1-channel motion interface, servomotor, 48 V DC/8 A, OCT, Safe Motion, B17

The MO7221-9018-1124 allows the direct connection of a 48 V servomotor up to 8 A and the integration of STO/SS1 and SafeMotion functions and TwinSAFE Logic. The encoder is integrated via an absolute value interface. Additionally, with One Cable Technology (OCT), the encoder cable is omitted thanks to the signals being transmitted digitally via the existing motor cable.

MO1918-0000-1112 | 8-channel digital input, 24 V DC, M12, TwinSAFE, TwinSAFE Logic

MO1918-0000-1112 | 8-channel digital input, 24 V DC, M12, TwinSAFE, TwinSAFE Logic

The MO1918-0000-1112 TwinSAFE component has eight fail-safe, digital inputs for sensors with potential-free contacts for 24 V DC. The signal state is shown on the display; the signal interface and the power supply for the sensors are established via screw-type M12 connectors.

MO2914-0000-1112 | 4-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

MO2914-0000-1112 | 4-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

The MO2914-0000-1112 TwinSAFE component is equipped with four safe, digital outputs for 24 V DC actuators with up to 2 A per channel. The sum current is limited to 4 A. The signal state is shown on the display; the signal interface and the power supply for the actuators are established via screw-type M12 connectors.

MO2962-0000-1112 | 2-channel relay output, 24 V DC, M12, TwinSAFE, TwinSAFE Logic

MO2962-0000-1112 | 2-channel relay output, 24 V DC, M12, TwinSAFE, TwinSAFE Logic

The MO2962-0000-1112 TwinSAFE component is equipped with two safe relay outputs for connecting safety circuits of interlinked machines and systems to each other with electrical isolation. The signal state is shown on the display; the signal interface and the power supply for the actuators are established via screw-type M12 connectors.