TwinCAT Modbus TCP Server acts as gateway between Modbus TCP devices and TwinCAT runtime systems. It provides both server and client functionalities. In server mode the memory areas of several TwinCAT runtime systems can be mapped directly to the Modbus memory areas. A PLC library is provided for implementing a Modbus TCP client, so that the memory areas of a Modbus TCP device can be accessed.
Product status:
regular delivery
Product information
| Technical data | TS6250 |
|---|---|
| Operating system | Windows 7, Windows 10, Windows CE |
| Min. TwinCAT level | TwinCAT PLC |
| Ordering information | |
|---|---|
| TS6250 | license for using the TwinCAT Modbus TCP Server for communication with Modbus TCP end devices |
| TS6250-0030 | license for using the TwinCAT Modbus TCP Server for Windows CE platforms |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use