Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

ZB9071 | Feedback cable, resolver, PUR, 3 x 2 x 0.25 mm², drag-chain suitable

ZB9071 | Feedback cable, resolver, PUR, 3 x 2 x 0.25 mm², drag-chain suitable

ZB9071 | Feedback cable, resolver, PUR, 3 x 2 x 0.25 mm², drag-chain suitable

ZB9071 | Feedback cable, resolver, PUR, 3 x 2 x 0.25 mm², drag-chain suitable

ZB9071 | Feedback cable, resolver, PUR, 3 x 2 x 0.25 mm², drag-chain suitable

Product status:

regular delivery

Product information

Technical dataZB9071
Operating voltage≤ 300 V AC
Cross-section3 x 2 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles2 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9071sold by the meter

© Beckhoff Automation 2025 - Terms of Use