Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

EP2xxx | EtherCAT Box, digital output

EP2xxx | Digital output

EP2xxx | Digital output

4-channel 8-channel 16-channel 24-channel
Signal
24 V DC
Imax = 0.5 A, Σ 4 A
EP2008-0001 Preferred type
8 x M8
EP2008-0002
4 x M12
EP2839-0022
8 x M12, with diagnostics
EP2008-0022
8 x M12
EP2809-0021
16 x M8
EP2809-0022
8 x M12
EP2816-0003
connector with spring-loaded system
EP2816-0004
M16, 19-pin
EP2816-0008
D-sub, 25-pin
EP2816-0010
2 x D-sub, 9-pin
EP2817-0008
D-sub, 25-pin
24 V DC
Imax = 0.5 A, Σ 16 A
EP2809-0042
8 x M12, EtherCAT M12
EP2839-0042
8 x M12, with diagnostics, EtherCAT M12
24 V DC
Imax = 2 A, Σ 4 A
EP2028-0001
8 x M8
EP2028-0002
4 x M12
EP2038-0001
8 x M8, with diagnostics
EP2038-0002
4 x M12, with diagnostics
24 V DC
Imax > 2.0 A, Σ 16 A
EP2028-0032
8 x M12
EP2038-0042
8 x M12, with diagnostics, EtherCAT M12
24 V DC
safe output
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
EP2918-0032
TwinSAFE Logic, 8 safe outputs
25 V AC/30 V DC EP2624-0002
relay output, 4 x M12
PWM EP2534-0002
PWM output, 2 A, 4 x M12, current-controlled


EP23xx | EtherCAT Box, digital combi

EP23xx | Digital combi

EP23xx | Digital combi

8-channel 12-channel 16-channel
Signal
24 V DC
inputs + outputs
EP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms
EP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs
EP2316-0008
8 inputs + 8 outputs, D-sub, 25-pin, 10 µs
EP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
EP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
24 V DC
in-/outputs
EP2338-0001 Preferred type
8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2338-0002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0021 Preferred type
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0121
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms, ground switching
EP2338-2002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0003
16 in-/outputs, Imax = 0.5 A, connector with spring-loaded system, 3 ms
EP2339-0703 New
connector with spring-loaded system, ID switch
EP2339-0042
8 x M12, 16 in-/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12, 3 ms
24 V DC
safe in-/outputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs