Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

EP6xxx | EtherCAT Box, communication

EP6xxx | Communication

EP6xxx | Communication

1-channel 2-channel 4-channel 8-channel Other
Function
System EP6070-0060
license key module
EP6080-0000
memory box 128 kbyte
Serial interface EP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EP6002-0002
RS232, RS422/RS485
EtherCAT/Ethernet EP6601-0002
switch port
IO-Link master EP6222-0002 New
Class A
EP6224-0002 Preferred type
Class A
EP6224-2022
Class A
EP6224-0042
Class A, EtherCAT M12
EP6224-0092
IO-Link, TwinSAFE SC, master
EP6224-3002 Preferred type
Class B
EP6224-3022
Class B
EP6228-0022 Preferred type
Class A
EP6228-0042
Class A, EtherCAT M12
EP6228-0044 New Preferred type
Class A, EtherCAT M12D, power 12L
EP6228-3032
Class B
EP6228-3034 New Preferred type
Class B, power 12L
EP6228-3132
4 x Class A, 4 x Class B
EP6228-3142
4 x Class A, 4 x Class B, EtherCAT M12
2 x 16 character display EP6090-0000
display box