The SVL1xxx 3-phase measurement system with RJ45 connection enables all three primary conductor voltages to be recorded simultaneously. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable and also have electronic nameplates that make manual configuration of the voltage transformer ratios unnecessary.
The EL3475 EtherCAT Terminal can automatically detect what a mechanically assembled system looks like, making commissioning much easier.
Product status:
product announcement | estimated market release 4th quarter 2026
Product information
| Technical data | SVL1423 |
|---|---|
| Measuring voltage | 400 V ULN, 690 V ULL |
| Measurement category/overvoltage category | 600 V CAT III, (in preparation: 600 V CAT IV), according to EN61010-2-030 |
| Accuracy class | 0.5 |
| Electronic nameplate | yes |
| Secondary signal | 333 mV |
| Dimensions (W x H x D) | 34 mm x 20.8 mm x 98.4 mm |
| Weight | approx. 45 g |
| Operating temperature | -40…+65°C |
| Storage temperature | -45…+85°C |
| Relative humidity | 95%, no condensation |
| Approvals/markings | CE |
| Accessories | |
|---|---|
| ZB8201-0900 | Snap-on mounting for SCLxxxx/SVLxxxx |
| ZK2003-91D1-3xxx | RJ45, plug, straight, IP20, 8-pin – Push-Pull V4, RJ45, plug, straight, IP65/67, 8-pin |
| Material compliance | SVL1423 |
|---|---|
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use