With the TwinCAT 3 GigE Vision® Connector, you can integrate GigE Vision® cameras directly into the TwinCAT architecture. TF700x is also GigE Vision® certified. The cameras are configured in the same development environment as fieldbus components or axes, without any third-party software. Image capture and PLC or motion control are triggered from real time and can be operated in a highly synchronized way.
The configuration is carried out entirely in TwinCAT Engineering. Assistants are available for setting the camera parameters and for calibration and simulation. Images stored on a drive can be read and made available for real-time processing via the source control file. The programming of image processing tasks can be prepared and tested offline in advance.
TF7000 TwinCAT 3 GigE Vision® Connector Base provides the basis for communication and features two camera connections. Optional packages are available for two, four or eight additional cameras.
Product status:
regular delivery
Product information
| Technical data | TF700x |
|---|---|
| Required license | TC1200 or TC1300 |
| Operating system | Windows 10, Windows 11 |
| CPU architecture | x64 |

| Ordering information | TF7000 (including 2 camera connections) |
|---|---|
| TF7000-0v50 | TwinCAT 3 GigE Vision® Connector Base, platform level 50 (Performance Plus) |
| TF7000-0v60 | TwinCAT 3 GigE Vision® Connector Base, platform level 60 (Mid Performance) |
| TF7000-0v70 | TwinCAT 3 GigE Vision® Connector Base, platform level 70 (High Performance) |
| TF7000-0v80 | TwinCAT 3 GigE Vision® Connector Base, platform level 80 (Very High Performance) |
| TF7000-0v81 | TwinCAT 3 GigE Vision® Connector Base, platform level 81 (Very High Performance) |
| TF7000-0v82 | TwinCAT 3 GigE Vision® Connector Base, platform level 82 (Very High Performance) |
| TF7000-0v83 | TwinCAT 3 GigE Vision® Connector Base, platform level 83 (Very High Performance) |
| TF7000-0v84 | TwinCAT 3 GigE Vision® Connector Base, platform level 84 (Very High Performance) |
| TF7000-0v90 | TwinCAT 3 GigE Vision® Connector Base, platform level 90 (Other) |
| TF7000-0v91 | TwinCAT 3 GigE Vision® Connector Base, platform level 91 (Other 5…8 Cores) |
| TF7000-0v92 | TwinCAT 3 GigE Vision® Connector Base, platform level 92 (Other 9…16 Cores) |
| TF7000-0v93 | TwinCAT 3 GigE Vision® Connector Base, platform level 93 (Other 17…32 Cores) |
| TF7000-0v94 | TwinCAT 3 GigE Vision® Connector Base, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
| Further packs | |
|---|---|
| TF7001-0vpp | TwinCAT 3 GigE Vision® Connector Pack 2 |
| TF7002-0vpp | TwinCAT 3 GigE Vision® Connector Pack 4 |
| TF7003-0vpp | TwinCAT 3 GigE Vision® Connector Pack 8 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use