Jun 24, 2025

Precise high-voltage measurement with EtherCAT measurement terminals from Beckhoff

ELM3002-0225
ELM3002-0225

With the ELM3002-0225, we are now expanding the ELM3002-0xxx series to include a factory-calibrated version. The devices in this series are designed for high-voltage measurement on batteries and generators, making them ideal for use in electromobility applications. With a maximum sampling rate of 50,000 samples per second, they support measuring ranges of ±60/360/600 and 1200 V.

Available versions:

Further EtherCAT measurement terminals for voltage measurement in high-voltage systems: